Last Time Buy BH1792GLC
Optical Sensor for Heart Rate Monitor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BH1792GLC-E2
Status | Last Time Buy
Package | WLGA010V28
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Heart Rate Monitor

Analog Supply Voltage (Min.) [V]

2.5

Analog Supply Voltage (Max.) [V]

3.6

Current Consumption [uA]

200

Standby Current [µA]

0.8

Red Light Cut

Yes

IR Cut

Yes

I/F

I²C

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.8x2.8 (t=1)

Find Similar

Features:

  • Build-in green photodiode with excellent wavelength selective green filter and IR curt filter.
  • Built-in IR photodiode for touch detection.
  • Correspond to high sampling frequency. (1024Hz)
  • LED driver with current selection.
  • I²C bus Interface(f/s mode support)
  • Built-in FIFO

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BH1792GLC-EVK-001
    • BH1792GLC-EVK-001 is an evaluation board for BH1792GLC, which is a ROHM Optical Sensor for Heart Rate Monitor.

  • User's Guide
X

Most Viewed