ROHM Product Detail

Last Time Buy BH1790GLC
Optical Sensor for Heart Rate Monitor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BH1790GLC-E2
Status | Last Time Buy
Package | WLGA010V28
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 3

Specifications:

Sensor Type

Heart Rate Monitor

Analog Supply Voltage (Min.) [V]

2.5

Analog Supply Voltage (Max.) [V]

3.6

IO Supply Voltage (Min.) [V]

1.7

IO Supply Voltage (Max.) [V]

3.6

Current Consumption [uA]

200

Standby Current [µA]

0.8

Red Light Cut

Yes

IR Cut

Yes

I/F

I²C

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.8x2.8 (t=1.0)

Features:

  • Green filter with excellent wavelength selectivity.
  • Built-in Ircut Filter.
  • LED driver with current selection.
  • Correspond to 1.8V I²C Interface.

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BH1790GLC-EVK-001
    • BH1790GLC-EVK-001 is an evaluation board for optical sensor for heart rate monitor IC BH1790GLC.

  • User's Guide
X

Most Viewed