ROHM Product Detail

BU52054GWZ
Omnipolar Detection Hall ICs

Omnipolar detection Hall ICs can detect both S-and N-pole magnetic fields, simplifying magnet management.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU52054GWZ-E2
Status | Active
Package | UCSP35L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Omnipolar Detection Hall ICs

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

6.3

N-pole Operate Point[mT]

-6.3

Hysteresis[mT]

0.9

Period[ms]

50

Average Supply Current

5µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.8x0.8 (t=0.4)

Find Similar

Features:

・Omnipolar detection
・Micropower operation (small current using intermittent operation method)
・Ultra-compact CSP4 package
・For 1.8V Power supply voltage
・Low sensitivity (BOP TYP +/-6.3mT)
・High ESD resistance 8kV(HBM)
X

Most Viewed