ROHM Product Detail

BD7411G
Omnipolar Detection Hall ICs

Omnipolar detection Hall ICs can detect both S-and N-pole magnetic fields, simplifying magnet management.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7411G-TR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Sensor Type

Omnipolar Detection Hall ICs

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

5.5

S-pole Operate Point[mT]

3.4

N-pole Operate Point[mT]

-3.4

Hysteresis[mT]

0.4

Average Supply Current

2mA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・Omnipolar detection
・Full time operation
・Small outline package SSOP5
・For 5.0V Power supply voltage
・High ESD resistance 8kV(HBM)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD7411G-EVK-001
    • BD7411G-EVK-001 is an evaluation board for BD7411G, which is a ROHM Hall IC.

  • User's Guide
X

Most Viewed