ROHM Product Detail

Not Recommended for New Designs BU52272NUZ
Omnipolar Detection Hall IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU52272NUZ-ZE2
Package | VSON04Z1114A
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Omnipolar Detection Hall ICs with Polarity Discrimination

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

2.4

N-pole Operate Point[mT]

-2.4

Hysteresis[mT]

0.4

Period[ms]

50

Average Supply Current

4.4µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.1x1.4 (t=0.4)

Features:

  • Omnipolar Detection
    (Polarity Detection for both S and N Poles with Separate, Dual Outputs)
  • Micro Power Operation
    (Small Current Using Intermittent Operation Method)
  • Ultra-small Outline Package
  • Polarity Judgment and Separate Output on both Poles
    (OUT1=S-pole Output; OUT2=N-pole Output)
X

Most Viewed