ROHM Product Detail

BD54132G-LBZ
Hall Effect Latch

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BD54132G-LBZ is latch type Hall IC with wide VDD voltage range and wide operation temperature range. This IC can detect magnetic flux density with superior sensitivity stability by using the chopper stabilized way. This IC has reverse supply voltage protection and output over current protection features built-in.

Product Detail

 
Part Number | BD54132G-LBZTL
Status | Recommended
Package | SSOP3A
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Latch Type Hall ICs

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

38

S-pole Operate Point[mT]

2.7

N-pole Operate Point[mT]

-2.7

Hysteresis[mT]

5.4

Magnetic Signal Input Frequency [kHz]

20

Average Supply Current

1.3mA

Output Type

Nch Open Drain

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Package Size [mm]

2.92x2.4 (t=1.12)

Find Similar

Features:

  • Latch Type
  • Nch Open Drain
  • Output Over Current Protection
  • Reverse Supply Voltage Protection
X

Most Viewed