ROHM Product Detail

BD54103G-CZ (Under Development)
Automotive Hall Effect Latch IC

BD54103G-CZ is latch type Hall IC with wide VDD voltage range and wide operation temperature range. This IC can detect magnetic field with superior sensitivity stability by using the chopper stabilized way. This IC has various protection features built-in. (Reverse supply voltage protection, output over current protection, over temperature protection, under voltage lockout protection). Therefore this IC is suitable for a wide range of automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD54103G-CZTL
Package | SSOP3A
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Latch Type Hall ICs

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

38

S-pole Operate Point[mT]

5

N-pole Operate Point[mT]

-5

Hysteresis[mT]

10

Magnetic Signal Input Frequency [kHz]

10

Average Supply Current

1.3mA

Output Type

Nch Open Drain

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Package Size [mm]

2.92x2.4 (t=1.12)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade1)
  • Latch Type
  • Nch Open Drain
  • Output Over Current Protection
  • Over Temperature Protection
  • Reverse Supply Voltage Protection
  • Under Voltage Lockout

Videos & Catalogs

 
Loading...
X

Most Viewed