ROHM Product Detail

BD14215FVJ-LA
Current Sense Amplifier

The BD14215FVJ-LA current sense amplifier. This is the product guarantees long time support in Industrial market. This device operates from a single 2.7V to 5.5V power supply. It has wide common mode voltage range from -0.2V to +26V, outputs analog voltage. The gain is 20V/V. The matched gain resistor minimizes gain error and realizes low offset voltage. The input bias current is 1µA (Typ) at typical condition. There is no need to adjust the gain error.

Product Detail

 
Part Number | BD14215FVJ-LAE2
Status | Recommended
Package | TSSOP-B8J
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Current Sensor

Supply Voltage (Min.)[V]

2.7

Supply Voltage (Max.)[V]

5.5

Operating Current (Typ.)[mA]

0.31

Common Mode Voltage (Min.)[V]

-0.2

Common Mode Voltage (Max.)[V]

26

Gain (Typ.)[V/V]

20

Gain Accuracy (Max.)[%]

±1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.0x4.9 (t=1.1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Wide Common Mode Voltage Range
  • High Accuracy
  • Low Offset Voltage
  • Low Input Bias Current

Videos & Catalogs

 
Loading...
X

Most Viewed