ROHM Product Detail

Last Time Buy KXTJ3-1057
Small Package, Up to ±16g, Tri-Axis Accelerometer IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KXTJ3-1057
Status | Last Time Buy
Package | LGA
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes
MSL | 3

Specifications:

Axis

3

G Range

2g, 4g, 8g, 16g

Sensitivity (counts/g)

1024, 512, 256, 128, 64, 32, 16, 8

Noise (µg/√Hz)

150

Resolution

8-bit, 12-bit, 14-bit

Package Size

2x2x0.9mm

Pins

12-pin

Package Type

LGA

Interface Output

Digital (I²C)

Wakeup

Yes

Supply Voltage [V]

1.71-3.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Excellent value with low cost/high performance ratio
  • Extended 16g-range
  • Low noise
  • High resolution wake-up function

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - KXTJ3-1057-EVK-001
    • Accelerometer Module + Evaluation Kit (RKX-EVK-001)

  • User's Guide
X

Most Viewed