KX134ACR-LBZ
Accelerometer IC
Last Time Buy
KX134ACR-LBZ
Accelerometer IC
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Axis
3
G Range
8g, 16g, 32g, 64g
Sensitivity (counts/g)
4096, 2048, 1024, 512
Package Size
2x2x1.0mm
Pins
12-pin
Package Type
LGA
Interface Output
Digital SPI/I²C
Wakeup
Yes
Supply Voltage [V]
1.7-3.6
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
- Kionix™ Technology
(Kionix™ Technology is defined by the proprietary plasma micromachining process and the technology to hermetically seal at a wafer level by bonding the silicon lid wafer to the device wafer.) - Selectable Acceleration Range and Output Data Rate
- Selectable Low Power or High Resolution Mode
- Digital High-pass Filter Outputs
- Embedded FIFO Buffer
- Configurable Low Power Mode for Noise and Power
- User-configurable Wake-up / Back-to-sleep Function
- Digital I2C up to 400 kHz
- Digital SPI up to 10 MHz
- Lead-free Solderability
- Excellent Temperature Performance
- High Shock Survivability
- Factory Programmed Offset and Sensitivity
- Self-test Function
