ROHM Product Detail

MCR10SEQPFL
2012(0805)Size, High Power Thick Film Chip Resistors (AEC-Q200 Qualified)

The MCRS series is high power general purpose chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200. This series lineup are from small 1005(0402) size to 6432(2512) size. () is shown by inch.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR10SEQPFL
Status | Recommended
Package | MCR10S
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 9.1

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

9.1

Temperature Coefficient[ppm/°C]

±250

Operating Temperature[°C]

-55 to 155

Type

New General Purpose(High power)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Guaranteed the same rated power as one size larger product by changing the design of the resistive element.
  • Circuit space can be saved. (reducing the area by about 60% by replacing 0603 size with 0402 size)
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed