ROHM Product Detail

MCR10EZPJ000
2012(0805)Size, Thick Film Chip Resistors (MCR Series) (AEC-Q200 Qualified)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.

To Customers Considering New Adopts

Please consider MCRS series or Recommended products for new adoption. (Please see P.3 of SERIES LINEUP)

Product Detail

 
Part Number | MCR10EZPJ000
Status | Active
Package | MCR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 155

Rated Current[A]

2

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Full line up from ultra small size 01005 to 2512 with jumper type.
  • High reliability metal glazed thick film.
  • ROHM resistors have obtained ISO9001/IATF16949 certification.
  • Corresponds to AEC-Q200 (Except MCR004)

Videos & Catalogs

 
Loading...
X

Most Viewed