ROHM Product Detail

MCR10EZPF
2012(0805)Size, Thick Film Chip Resistors (MCR Series) (AEC-Q200 Qualified)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.

To Customers Considering New Adopts

Please consider MCRS series or Recommended products for new adoption. (Please see P.3 of SERIES LINEUP)

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR10EZPF
Status | Active
Package | MCR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.125

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 2.2M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

2200000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.

Videos & Catalogs

 
Loading...
X

Most Viewed