MCR100SJQPF
6432(2512)Size, High Power Thick Film Chip Resistors (AEC-Q200 Qualified)

The MCRS series is high power general purpose chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200. This series lineup are from small 1005(0402) size to 6432(2512) size. () is shown by inch.

Lineup

 
1
2200000
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR100SJQPF
Status | Recommended
Package | MCR100S
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

2

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 2.2M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

2200000

Temperature Coefficient[ppm/°C]

+100/-150,±100

Operating Temperature[°C]

-55 to 155

Type

New General Purpose(High power)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Guaranteed the same rated power as one size larger product by changing the design of the resistive element.
  • Circuit space can be saved. (reducing the area by about 60% by replacing 0603 size with 0402 size)
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
General Purpose Chip Resistors:MCRS/MCRL series - MCRxxS/MCRxxL
2024-11-26 00:00:00.0 ( 0.87 MB )
The MCRS/MCRL series are new general-purpose chip resistors. Expanding production capacity through planned capital investments and setting a supply period of over 20 years will allow ROHM to ensure stable supply in automotive and other fields.
The MCRS/MCRL series are new general-purpose chip resistors. Expanding production capacity through planned capital investments and setting a supply period of over 20 years will allow ROHM to ensure stable supply in automotive and other fields.
X

Most Viewed