Last Time Buy MCR100JZHF
Thick Film Chip Resistors

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MCR100JZHF
Status | Last Time Buy
Package | MCR100
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

1

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 82K

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

82000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 125

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
General Purpose Chip Resistors:MCRS/MCRL series - MCRxxS/MCRxxL
2024-11-26 00:00:00.0 ( 0.87 MB )
The MCRS/MCRL series are new general-purpose chip resistors. Expanding production capacity through planned capital investments and setting a supply period of over 20 years will allow ROHM to ensure stable supply in automotive and other fields.
The MCRS/MCRL series are new general-purpose chip resistors. Expanding production capacity through planned capital investments and setting a supply period of over 20 years will allow ROHM to ensure stable supply in automotive and other fields.
X

Most Viewed