MCR03SEQPF
1608(0603)Size, High Power Thick Film Chip Resistors (AEC-Q200 Qualified)
						
						
						
						
						MCR03SEQPF
						
						1608(0603)Size, High Power Thick Film Chip Resistors (AEC-Q200 Qualified)
						 
						
						
					
				
			
		
			
				
				The MCRS series is high power general purpose chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200. This series lineup are from small 1005(0402) size to 6432(2512) size. () is shown by inch.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)
Rated Power[W]
0.125
Resistance Tolerance
F (±1%)
Resistance range[Ω]
10 to 10M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Type
New General Purpose(High power)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Guaranteed the same rated power as one size larger product by changing the design of the resistive element.
- Circuit space can be saved. (reducing the area by about 60% by replacing 0603 size with 0402 size)
- ROHM resistors have obtained ISO9001 / IATF16949 certification.
- Corresponds to AEC-Q200.
 
									 
								