MCR03EZPJ000
Thick Film Chip Jumper (MCR Series)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Product Detail

 
Part Number | MCR03EZPJ000
Status | Active
Package | MCR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 155

Rated Current[A]

1

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Full line up from ultra small size 01005 to 2512 with jumper type.
  • High reliability metal glazed thick film.
  • ROHM resistors have obtained ISO9001/IATF16949 certification.
  • Corresponds to AEC-Q200 (Except MCR004)
X

Most Viewed