ROHM Product Detail

MCR004QLPJ000
0402(01005)Size, Thick Film Chip Jumper (MCR Series)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Data Sheet SERIES LINEUP Buy
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | MCR004QLPJ000
Status | Recommended
Package | MCR004
Packing Type | Taping
Unit Quantity | 20000
Minimum Package Quantity | 20000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

No

Size[mm](inch)

0402(01005)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 125

Rated Current[A]

0.5

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

  • Full line up from ultra small size 01005 to 2512 with jumper type.
  • High reliability metal glazed thick film.
  • ROHM resistors have obtained ISO9001/IATF16949 certification.
  • Corresponds to AEC-Q200 (Except MCR004)

Videos & Catalogs

 
Loading...
X

Most Viewed