ROHM Product Detail

MCR004EQLCJ000
0402(01005)Size, Pb-free type Thick Film Chip Jumper

The MCRE series is Pb-free type general purpose chip resistor.

Data Sheet SERIES LINEUP Buy
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | MCR004EQLCJ000
Status | Recommended
Package | MCR004E
Packing Type | Taping
Unit Quantity | 20000
Minimum Package Quantity | 20000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

No

Size[mm](inch)

0402(01005)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 125

Rated Current[A]

0.5

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

  • Totally lead-free (no RoHS exemptions (7C-1)).
  • Compliant with RoHS regulations.
  • ROHM resistors have obtained ISO9001 certification.

Videos & Catalogs

 
Loading...
X

Most Viewed