ROHM Product Detail

MCR004EQLCJ
0402(01005)Size, Pb-free type Thick Film Chip Resistors

The MCRE series is Pb-free type general purpose chip resistor.

Data Sheet SERIES LINEUP Buy
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR004EQLCJ
Status | Recommended
Package | MCR004E
Packing Type | Taping
Unit Quantity | 20000
Minimum Package Quantity | 20000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

No

Size[mm](inch)

0402(01005)

Rated Power[W]

0.031

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 3M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

3000000

Temperature Coefficient[ppm/°C]

±300,±250

Operating Temperature[°C]

-55 to 125

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

  • Totally lead-free (no RoHS exemptions (7C-1)).
  • Compliant with RoHS regulations.
  • ROHM resistors have obtained ISO9001 certification.

Videos & Catalogs

 
Loading...
X

Most Viewed