MCR18LEQPFS
3216(1206)Size, High Power Thick Film Chip Resistors/Low ohmic (AEC-Q200 Qualified)
						
						
						
						
						MCR18LEQPFS
						
						3216(1206)Size, High Power Thick Film Chip Resistors/Low ohmic (AEC-Q200 Qualified)
						 
						
						
					
				
			
		
			
				
				The MCRL series is high power general purpose low ohmic chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)
Rated Power[W]
0.75
Resistance Tolerance
F (±1%)
Resistance range[Ω]
0.047 to 0.091
Resistance(Min.)[Ω]
0.047
Resistance(Max.)[Ω]
0.091
Temperature Coefficient[ppm/°C]
250
Operating Temperature[°C]
-55 to 155
Type
General Purpose (Low resistance)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Realized downsizing and high rated power by changing the design of the resistive element.
 - Very-low ohmic resistance from 47m Ohm is in line up by thick-film resistive element.
 - High reliability chip resistor employing metal glaze as resistive element
 - ROHM resistors have obtained ISO9001 / IATF1649 certification.
 - Corresponds to AEC-Q200.