MCR10LEQPFL
2012(0805)Size, High Power Thick Film Chip Resistors (AEC-Q200 Qualified)

The MCR series is high power general purpose chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR10LEQPFL
Status | Recommended
Package | MCR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.1 to 0.91

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.91

Temperature Coefficient[ppm/°C]

150,250

Operating Temperature[°C]

-55 to 155

Type

General Purpose (Low resistance)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Realized downsizing and high rated power by changing the design of the resistive element.
  • Very-low ohmic resistance from 47m Ohm is in line up by thick-film resistive element.
  • High reliability chip resistor employing metal glaze as resistive element
  • ROHM resistors have obtained ISO9001 / IATF1649 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed