ROHM Product Detail

Last Time Buy MCR10EZHFS
Thick Film Chip Resistors Low Ohmic

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MCR10EZHFS
Status | Last Time Buy
Package | MCR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.047 to 0.091

Resistance(Min.)[Ω]

0.047

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

500±300

Operating Temperature[°C]

-55 to 155

Type

General Purpose (Low resistance)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed