ROHM Product Detail

MCR100LJQPJL (New)
6432(2512)Size, High Power Thick Film Chip Resistors/Low ohmic (AEC-Q200 Qualified)

The MCRL series is high power general purpose low ohmic chip resistor. This series realizes the same rated power guarantee as the existing larger size product. They are high reliability products with complying AEC-Q200.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR100LJQPJL
Status | Recommended
Package | MCR100
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

3

Resistance Tolerance

J (±5%)

Resistance range[Ω]

0.1 to 0.91

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.91

Temperature Coefficient[ppm/°C]

0~+250, 0~+200, 0~+150

Operating Temperature[°C]

-55 to 155

Type

General Purpose (Low resistance)

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Realized downsizing and high rated power by changing the design of the resistive element.
  • Very-low ohmic resistance from 47m Ohm is in line up by thick-film resistive element.
  • High reliability chip resistor employing metal glaze as resistive element
  • ROHM resistors have obtained ISO9001 / IATF1649 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed