MCR100JZHFS
Thick Film Chip Resistors Low Ohmic
Last Time Buy
MCR100JZHFS
Thick Film Chip Resistors Low Ohmic
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
6432(2512)
Rated Power[W]
1
Resistance Tolerance
F (±1%)
Resistance range[Ω]
0.047 to 0.091
Resistance(Min.)[Ω]
0.047
Resistance(Max.)[Ω]
0.091
Temperature Coefficient[ppm/°C]
500±300
Operating Temperature[°C]
-55 to 125
Type
General Purpose (Low resistance)
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.・High-reliability chip resistor employing metal glaze as resistive element.