ROHM Product Detail

MCR03EZPFL
Thick Film Chip Resistors Low Ohmic <Automotive *Corresponds to AEC-Q200>

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device employs metal-glaze base resistive element and is high-reliability device.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR03EZPFL
Status | Active
Package | MCR03
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)

Rated Power[W]

0.1

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 9.1

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

9.1

Temperature Coefficient[ppm/°C]

±400

Operating Temperature[°C]

-55 to 155

Type

General Purpose (Low resistance)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Very-low ohmic resistance from 100mΩ is in lineup by thick-film resistive element.
・High-reliability chip resistor employing metal glaze as resistive element.

Videos & Catalogs

 
Loading...
X

Most Viewed