MNR18E0APJ000
Chip Jumper Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space. Only for customers who are currently purchasing the products from ROHM or its authorized distributor. Please consider single chip resistor for new adoption. (Please contact us for details.)

Product Detail

 
Part Number | MNR18E0APJ000
Status | Active
Package | MNR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1605(0602)x8

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Type

Chip Networks

Number of terminals

16

Number of elements

8

Rated Current[A]

1

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Can be mounted even more densely than chip resistors.
  • Mounting cost can be reduced by less frequency of mounting times.
  • Convex electrodes secures visual inspection of fillets after soldering.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200
X

Most Viewed