MNR18E0APJ
Chip Resistor Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space. Only for customers who are currently purchasing the products from ROHM or its authorized distributor. Please consider single chip resistor for new adoption. (Please contact us for details.)

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MNR18E0APJ
Status | Active
Package | MNR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1605(0602)x8

Rated Power[W]

0.063

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

16

Number of elements

8

Rated Current[A]

1

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Suitable as damping resistors.
・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use of convex-sha
X

Most Viewed