MNR15E0RPJ
Chip Resistor Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.

To Customers Considering New Adopts

Please consider MCRS series for new adoption.

Lineup

 
56
100000
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MNR15E0RPJ
Status | Active
Package | MNR15
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)x5

Rated Power[W]

0.031

Resistance Tolerance

J (±5%)

Resistance range[Ω]

56 to 100k

Resistance(Min.)[Ω]

56

Resistance(Max.)[Ω]

100000

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

10

Number of elements

8

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Best matching to pull-up/pull-down circuit.
・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed