MNR14E0APJ000
Chip Jumper Networks
						
						
						
						
						MNR14E0APJ000
						
						Chip Jumper Networks
						 
						
						
					
				
			
		
			
				
				ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.  Please consider MCRS series for new adoption.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.To Customers Considering New Adopts
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)x4
Resistance range[Ω]
0
Resistance(Min.)[Ω]
0
Resistance(Max.)[Ω]
0
Type
Chip Networks
Number of terminals
8
Number of elements
4
Rated Current[A]
1
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Operating Temperature[°C]
-55 to 155
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Can be mounted even more densely than chip resistors.
- Mounting cost can be reduced by less frequency of mounting times.
- Convex electrodes secures visual inspection of fillets after soldering.
- ROHM resistors have obtained ISO9001 / IATF16949 certification.
- Corresponds to AEC-Q200
