ROHM Product Detail

MNR14E0APJ
Compact Chip Resistor Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.

To Customers Considering New Adopts

Please consider MCRS series for new adoption.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MNR14E0APJ
Status | Active
Package | MNR14
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)x4

Rated Power[W]

0.063

Resistance Tolerance

J (±5%)

Resistance range[Ω]

2.2 to 1M

Resistance(Min.)[Ω]

2.2

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±500,±200

Type

Chip Networks

Number of terminals

8

Number of elements

4

Operating Temperature[°C]

-55 to 155

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ
X

Most Viewed