ROHM Product Detail

MNR04M0APJ000
Chip Jumper Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.

To Customers Considering New Adopts

Please consider MCRS series for new adoption.

Product Detail

 
Part Number | MNR04M0APJ000
Status | Active
Package | MNR04
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1005(0402)x4

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Type

Chip Networks

Number of terminals

8

Number of elements

4

Rated Current[A]

1

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Operating Temperature[°C]

-55 to 155

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Can be mounted even more densely than chip resistors.
  • Mounting cost can be reduced by less frequency of mounting times.
  • Convex electrodes secures visual inspection of fillets after soldering.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200
X

Most Viewed