MNR04M0APJ
Compact Chip Resistor Networks
						
						
						
						
						MNR04M0APJ
						
						Compact Chip Resistor Networks
						 
						
						
					
				
			
		
			
				
				ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.  Please consider MCRS series for new adoption.
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.To Customers Considering New Adopts
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1005(0402)x4
Rated Power[W]
0.063
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 1M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
+500/-250,±200
Type
Chip Networks
Number of terminals
8
Number of elements
4
Operating Temperature[°C]
-55 to 155
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ
