ROHM Product Detail

PMR50HZPJ000
5025(2010)Size, Ultra-Low Ohmic Jumper Resistors (AEC-Q200 Qualified)

ROHM's ultra-low resistance jumper chip resistors feature a maximum conduction resistance of 0.5mΩ with improved rated current, resulting in minimal voltage loss and voltage drop at high currents.

Product Detail

 
Part Number | PMR50HZPJ000
Status | Recommended
Package | PMR50
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade available (AEC-Q200)

Yes

Size [mm] (inch)

5025(2010)

Rated Current [A]

50

Rated Resistance (Max.) [mΩ]

0.5

Operating Temperature [°C]

-55 to 155

Type

Ultra-Low Ohmic Jumper

Operating Temperature (Max.) [°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Conduction resistance 0.5mΩ max
・Compatible with large currents
・Superior resistance to overcurrent and pulse loads
・Completely lead-free
・Installation is easy and surface mounting possible by replacing jumper leads

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68021
    • 1.3kW Half-Bridge LLC Evaluation Board
    • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment. Operating from a 390 V DC input, it delivers a 12 V output with a maximum current of 108 A. The board is equipped with 4th-generation SJ-MOSFETs on the primary side and 7th-generation synchronous rectification (SR) MOSFETs on the secondary side, achieving a peak efficiency of 97.0%.
      *This design is provided for reference purposes only.

X

Most Viewed