ROHM Product Detail

PMR25HZPJ000
3225(1210)Size, Ultra-Low Ohmic Jumper Resistors (AEC-Q200 Qualified)

ROHM's ultra-low resistance jumper chip resistors feature a maximum conduction resistance of 0.5mΩ with improved rated current, resulting in minimal voltage loss and voltage drop at high currents.

Product Detail

 
Part Number | PMR25HZPJ000
Status | Recommended
Package | PMR25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade available (AEC-Q200)

Yes

Size [mm] (inch)

3225(1210)

Rated Current [A]

44.7

Rated Resistance (Max.) [mΩ]

0.5

Operating Temperature [°C]

-55 to 155

Type

Ultra-Low Ohmic Jumper

Operating Temperature (Max.) [°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Conduction resistance 0.5mΩ max
・Compatible with large currents
・Superior resistance to overcurrent and pulse loads
・Completely lead-free
・Installation is easy and surface mounting possible by replacing jumper leads
X

Most Viewed