ROHM Product Detail

SDR01MZPJ (New)
1005(0402)Size, High Anti-surge Thick Film Chip Resistors (AEC-Q200 Qualified)

The SDR01 series is a highly reliable chip resistor that achieves a high power rating of 0.33W in the 1005 size. ROHM's anti-surge chipresistors have greatly improved anti-surge characteristics with their unique resistive element structure, making them ideal for circuits that require even higher reliability.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | SDR01MZPJ
Status | Recommended
Package | SDR01
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1005(0402)

Rated Power[W]

0.33

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 10M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±500/-250,±200

Operating Temperature[°C]

-55 to 155

Type

Anti-surge

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Guaranteed 0.33W in 0402(inch) size.
  • Further improved surge resistance characteristics compared to ESR series.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed