ROHM Product Detail

ESR10EZPJ
2012(0805)Size, Anti-surge Chip Resistors (AEC-Q200 Qualified)

ROHM's anti-surge chip resistors have greatly improved anti-surge characteristics with their unique resistive element structure. The 1005 size guarantees a withstand voltage of 2kV, the 1608/2012 size guarantees a 3kV withstand voltage, and the 3225 size guarantees a  5kV withstand voltage. They are ideal for circuits that require even higher reliability.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | ESR10EZPJ
Status | Recommended
Package | ESR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.5, 0.4

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 10M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±200

Operating Temperature[°C]

-55 to 155

Type

Anti-surge

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • 3kV guarantee for anti-surge tolerance.
  • High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
  • Higher rated power than that of standard type chip resistors.
X

Most Viewed