ROHM Product Detail

Not Recommended for New Designs UCR18EVHFS
3216(1206)Size, Thick Film Low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR18EVHFS
Package | UCR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

1, 0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.011 to 0.091

Resistance(Min.)[Ω]

0.011

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

0 to 350,0 to 200,0 to 150

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・Very-low ohmic resistance from 11mΩ is in lineup by thick-film resistive element.
・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed