ROHM Product Detail

Last Time Buy SMR003RXJ
RASMID™ Series - Ultra-Compact Chip Resistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | SMR003RXJ
Status | Last Time Buy
Package | SMR003
Packing Type | Taping
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Automotive grade

No

Size[mm](inch)

03015(009005)

Rated Power[W]

0.02

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±200

Operating Temperature[°C]

-55 to 125

Type

RASMID

Operating Temperature (Max.)[°C]

125

Features:

  • Ultra small size (009005) with jumper type.
  • Super tight tolerance (10μm).
  • Super low noise.
  • ROHM resistors have obtained ISO9001/ISO/TS16949 certification.
X

Most Viewed