ROHM Product Detail

TE3004-TP1W00A
Thermal head capable of printing 300dpi labels at 500mm/sec

Suitable for industrial label printers that require high-speed printing such as distribution sites and food manufacturing sites.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | TE3004-TP1W00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

105.706

Resolutions[dpi]

300

Resistance variation[Ω]

570

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

1248

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

500

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar

Features:

  • Achieves high-speed printing of 500mm/sec at a resolution of 300dpi
  • Highly durable protective layer provides 1.4times the electrostatic resistance of conventional products
  • Special substrate provides excellent nip characteristics and high-quality printing

Supporting Information

 

Overview

This product significantly improve on the substrate material, structure, and wiring pattern over existing products. In particular, the heating elements, which affect printing speed and quality, adopt a new design using ROHM’s original 3D processing technology to achieve an industry-leading print speed of 500mm/s - approximately twice as fast as conventional products.
On top, applying a two-layer high-hardness protective film to the head increases resistance to abrasion and static electricity for high-speed printing along with corrosion caused by moisture and salt, extending service life considerably.

Application Examples

Barcode label printers used for logistics and inventory management

Videos & Catalogs

 
Loading...
X

Most Viewed