ROHM Product Detail

KD2002-TQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers

This series responds to the high reliability required for industrial equipment by applying a heating element structure that supports high-speed printing, a highly durable protective film, and a structure that supports large currents. It is ideal for ticket machines, label printers, and food measuring instruments that are used outdoors or issue tickets continuously.

Product Detail

 
Part Number | KD2002-TQFW00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Print width[mm]

56

Resolutions[dpi]

203

Resistance variation[Ω]

550

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

448

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

250

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar
X

Most Viewed