ROHM Product Detail

KD3004-KAGW00A
For Receipt, Label Printers : D・K series

By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KD3004-KAGW00A
Status | Active
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

108.416

Resolutions[dpi]

300

Resistance variation[Ω]

1000

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

1280

Platen diameter(Max.)[mm]

18

Print speed[mm/s]

75

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar
X

Most Viewed