ROHM Product Detail

KD2005-UAGX00A
For Receipt, Label Printers : D・K series

By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KD2005-UAGX00A
Status | Active
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

144

Resolutions[dpi]

203

Resistance variation[Ω]

800

Logic voltage[V]

4.75 to 5.25

Number of dot[dots]

1152

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

125

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

50

Pulse life[million pulses]

50

Find Similar
X

Most Viewed