ROHM Product Detail

KD2003-F0FW00A
Thermal Printhead for High-speed Receipt, Smart POS Printers

By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.

Buy Sample
Buy Sample

Product Detail

 
Part Number | KD2003-F0FW00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

80

Resolutions[dpi]

203

Resistance variation[Ω]

650

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

640

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

250

Supply voltage[V]

24

Heat sink

No

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar
X

Most Viewed