ROHM Product Detail

KA3004-303N00A
Thermal Printhead for Mobile Printers

In addition to the 7.2V drive industry standard type that matches Li-ion battery drive, the lineup includes a 3.6V drive energy-saving type and a 12V drive high-speed printing type. A thermal print head that supports a variety of sets. It is ideal for mobile printers with low voltage and strict current capacity restrictions, EFT-POS terminals with high demands for small size and energy savings, receipt printers, and small label printers.

Buy Sample
Buy Sample

Product Detail

 
Part Number | KA3004-303N00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

108.416

Resolutions[dpi]

300

Resistance variation[Ω]

210

Logic voltage[V]

3.3 to 5.25

Number of dot[dots]

1280

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

100

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar
X

Most Viewed