ROHM Product Detail

KA2008-B07N70A
A4-Compatible Thermal Print Head with 2-Cell Li-ion Battery Drive

By optimizing the heating element structure, this 8-inch thermal print head for A4 mobile applications achieves a printing speed of 100 mm/s using a 2-cell Lithium-ion battery. Its low-voltage operation reduces battery requirements and extends battery life through improved printing efficiency.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KA2008-B07N70A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

208

Resolutions[dpi]

203

Resistance variation[Ω]

176

Number of dot[dots]

1664

Platen diameter(Max.)[mm]

12

Print speed[mm/s]

100

Supply voltage[V]

9.5

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

50

Find Similar
X

Most Viewed