KL0643-BB11A
Thermal Printhead for Label Writers

ROHM's unique structure contributes to making printers smaller and lighter. A thick film structure with high contactability to the label, high corrosion resistance and excellent reliability, and a heat generating structure with excellent energy efficiency Ideal for label writers that issue labels for organizing and wrapping.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KL0643-BB11A
Status | Recommended
Package |
RoHS | Yes

Specifications:

Print width[mm]

9.024

Resolutions[dpi]

180

Resistance variation[Ω]

281

Logic voltage[V]

3.00 to 5.25

Number of dot[dots]

64

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

50

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

30

Pulse life[million pulses]

50

Find Similar

Features:

N/A
X

Most Viewed