ROHM Product Detail

KA2001-B05N30
Thermal Printhead for Label Writers

ROHM's unique structure contributes to making printers smaller and lighter. A thick film structure with high contactability to the label, high corrosion resistance and excellent reliability, and a heat generating structure with excellent energy efficiency Ideal for label writers that issue labels for organizing and wrapping.

Buy Sample
Buy Sample

Product Detail

 
Part Number | KA2001-B05N30
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

24

Resolutions[dpi]

203

Resistance variation[Ω]

123

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

192

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

50

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar
X

Most Viewed