ROHM Product Detail

KD3008-CF10A
For Receipt, Label Printers : C series

Adopting a heating element structure optimal for various printing speeds and media achieves both printing quality and energy saving. A thermal print head that supports high-level control by supporting a high-frequency clock. It is ideal for POS terminals used in a wide range of fields, receipt printing for ATMs, label printers, slot machines and lottery printers.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KD3008-CF10A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

219.542

Resolutions[dpi]

300

Resistance variation[Ω]

1250

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

2592

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

100

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar
X

Most Viewed