KD2003-L0GBA0A
Thermal Printhead for Receipt, Label Printers

Adopting a heating element structure optimal for various printing speeds and media achieves both printing quality and energy saving. A thermal print head that supports high-level control by supporting a high-frequency clock. It is ideal for POS terminals used in a wide range of fields, receipt printing for ATMs, label printers, slot machines and lottery printers.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KD2003-L0GBA0A
Status | Recommended
Package |
RoHS | Yes

Specifications:

Print width[mm]

72

Resolutions[dpi]

203

Resistance variation[Ω]

800

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

576

Platen diameter(Max.)[mm]

12

Print speed[mm/s]

200

Supply voltage[V]

24

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

50

Find Similar

Features:

N/A
X

Most Viewed